JAJSSF1 January 2024 LM63635C-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SUPPLY VOLTAGE (VIN PIN) | ||||||
ISUPPLY | Input supply current when in regulation | VIN = 12V, VOUT = 3.3V, IOUT = 0A, RFBT = 1MΩ | 23 | µA | ||
VDROP | Dropout voltage; (VIN – VOUT) | VOUT = 5V, IOUT = 1A, FSW = 1850kHz | 0.95 | V | ||
VDROP | Dropout voltage; (VIN – VOUT) | VOUT = 5V, IOUT = 1A, VOUT - 1% of regulation, FSW = 140kHz | 150 | mV | ||
DMAX | Maximum switch duty cycle (2) | VIN = VOUT = 12V, IOUT = 1A | 98 | % | ||
VOLTAGE REFERENCE (FB PIN) | ||||||
VOUT (1) | VOUT = 5 V | VIN = 7V to 30V, IOUT = 1A to full load, CCM | –1.5 | 1.5 | % | |
VIN = 7V to 30V, IOUT = 0A to full load, AUTO mode | –1.5 | 2.5 | % | |||
VOUT = 3.3 V | VIN = 3.8V to 30V, IOUT = 1A to full load, CCM | –1.5 | 1.5 | % | ||
VIN = 3.8V to 30V, IOUT = 0A to full load, AUTO mode | –1.5 | 2.5 | % | |||
THERMAL SHUTDOWN | ||||||
TSD | Thermal shutdown temperature | Shutdown temperature | 155 | 163 | 175 | °C |
TSDR | Thermal shutdown temperature | Recovery temperature | 150 | °C |