JAJSSF1 January 2024 LM63635C-Q1
PRODUCTION DATA
PARAMETER | MIN | MAX | UNIT | |
---|---|---|---|---|
VIN to PGND | –0.3 | 42 | V | |
EN to AGND | –0.3 | 42 | V | |
RESET to AGND | –0.3 | 16 | V | |
FB to AGND (Fixed VOUT mode) | –0.3 | 16 | V | |
AGND to PGND | –0.3 | 0.3 | V | |
SW to PGND for transients of less than 10ns | –6 | 42 | V | |
BOOT to SW | –0.3 | 5.5 | V | |
VCC to AGND | –0.3 | 5.5 | V | |
TJ | Junction temperature | –40 | 150 | °C |
Tstg | Storage temperature | –65 | 150 | °C |