Click here to create a custom design using the
LM64440-Q1 or LM64460-Q1 converter with WEBENCH® Power Designer.
- Start by entering the input voltage (VIN), output voltage
(VOUT), and output current (IOUT) requirements.
- Optimize the design for key
parameters such as efficiency, footprint, and cost using the optimizer
dial.
- Compare the generated design with
other possible solutions from Texas Instruments.
The WEBENCH Power Designer provides a
customized schematic along with a list of materials with real-time pricing and
component availability.
In most cases, these actions are
available:
- Run electrical simulations to see
important waveforms and circuit performance.
- Run thermal simulations to
understand board thermal performance.
- Export customized schematic and
layout into popular CAD formats.
- Print PDF reports for the design,
and share the design with colleagues.
Get more information about WEBENCH
tools at www.ti.com/WEBENCH.