JAJSJO5B October 2022 – August 2024 LM64440-Q1 , LM64460-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SUPPLY VOLTAGE AND CURRENT | ||||||
VIN_OPERATE | Input operating voltage(1) | Needed to start up | 3.95 | V | ||
Once operating | 3.0 | |||||
VIN_OPERATE_H | Hysteresis(1) | 1 | V | |||
IQ_VIN | Operating quiescent current (not switching)(2) | VFB = +5%, VBIAS = 5V, VOUT = 5V | 9 | 18 | µA | |
IQ | Operating quiescent current (not switching); measured at VIN pin(3) | VFB = +5%, VBIAS = 5V | 0.6 | 6 | µA | |
IBIAS | Current into BIAS pin (not switching, maximum at TJ = 125°C)(3) | VFB = +5%, VBIAS = 5V, AUTO mode | 24 | 31.2 | µA | |
ISD | Shutdown quiescent current; measured at VIN pin | VEN = 0V, TJ = 25°C | 0.6 | 6 | µA | |
ENABLE | ||||||
VEN-TH | Enable input threshold voltage (rising) | 1.263 | V | |||
VEN-ACC | Enable input threshold voltage – rising deviation from typical | –5% | 5% | |||
VEN-HYST | Enable threshold hysteresis as percentage of VEN-TH (typical) | 24% | 28% | 32% | ||
VEN-WAKE | Enable wake-up threshold | 0.4 | V | |||
IEN | Enable pin input current | VIN = VEN = 13.5V | 2.3 | nA | ||
LDO AND VCC | ||||||
VCC | Internal VCC voltage | VBIAS > 3.4V, CCM operation(1) | 3.3 | V | ||
VBIAS = 3.1V, non-switching | 3.1 | |||||
VCC-UVLO | Internal VCC undervoltage lockout | VCC rising undervoltage threshold | 3.6 | V | ||
VCC-UVLO-HYST | Internal VCC undervoltage lockout hysteresis | Hysteresis below VCC-UVLO | 1.1 | V | ||
FEEDBACK | ||||||
VFB_acc | Initial reference voltage accuracy for 5V, 3.3V and adjustable output versions | VIN = 3.3V to 36V, TJ = 25°C, FPWM mode | –1% | 1% | ||
VOUT_acc | Reference voltage accuracy for fixed 3.3V VOUT trim option | FPWM mode | 3.2587 | 3.3 | 3.3413 | V |
VOUT_acc | Reference voltage accuracy for fixed 5V VOUT trim option | FPWM mode | 4.9375 | 5 | 5.0625 | V |
RFB | Resistance from FB to GND | 5V option | 1.85 | MΩ | ||
3.3V option | 2.1 | |||||
IFB | Input current from FB to GND | Adjustable versions only, VFB = 1V | 1 | 50 | nA | |
OSCILLATOR | ||||||
fSW | Switching frequency | Center frequency with or without spread spectrum, CCM operation | 1.9 | 2.1 | 2.3 | MHz |
fS_SS | Frequency span of spread spectrum operation – largest deviation from center frequency | Spread spectrum active | 2% | |||
fPSS | Spread spectrum pattern frequency(1) | Spread spectrum active, fSW = 2.1MHz | 1.5 | Hz | ||
MODE/SYNC | ||||||
IMODE/SYNC | MODE/SYNC pin leakage current after startup | VMODE/SYNC = 3.3V | 1 | nA | ||
VMODE/SYNC = 5.5V | 1 | |||||
VMODE_L | MODE/SYNC input voltage low | 0.4 | V | |||
VMODE_H | MODE/SYNC input voltage high | 1.6 | V | |||
VSYNCD_HYST | MODE/SYNC input voltage hysteresis | 0.155 | 1 | V | ||
VMODE_H2 | Spread spectrum on if MODE/SYNC voltage is below this voltage and above VSYNCDH | Level-dependent operation | 2.5 | V | ||
VMODE_H3 | Spread spectrum off if MODE/SYNC is above this voltage | Level-dependent operation |
4.9 | V | ||
RMODE_H | MODE/SYNC attached resistance indicating spread spectrum off | Level-dependent operation |
30 | kΩ | ||
RMODE_L | MODE/SYNC attached resistance indicating spread spectrum on | Level-dependent operation |
6 | kΩ | ||
MOSFETS | ||||||
RDS(on)HS | Power switch on-resistance | High-side MOSFET RDS(on) | 41 | 82 | mΩ | |
RDS(on)LS | Power switch on-resistance | Low-side MOSFET RDS(on) | 21 | 45 | mΩ | |
VBOOT-UVLO | Voltage on CBOOT relative to SW that turns off the high-side switch | 2.1 | V | |||
CURRENT LIMITS | ||||||
IL-HS | High-side switch current limit, LM64460-Q1(4) | Duty cycle approaches 0% | 8.9 | 10.3 | 11.5 | A |
High-side switch current limit, LM64440-Q1(4) | 6 | 7 | 8.1 | |||
IL-LS | Low-side switch current limit, LM64460-Q1 | 6.1 | 7.1 | 8.1 | A | |
Low-side switch current limit, LM64440-Q1 | 4.0 | 4.8 | 5.4 | |||
IL-ZC | Zero-cross current limit. Positive current direction is out of the SW pin | AUTO mode, static measurement | 0.25 | A | ||
IL-NEG | Negative current limit. Positive current direction is out of the SW pin, LM64460-Q1 | FPWM operation | –3 | A | ||
Negative current limit FPWM and SYNC Modes. Positive current direction is out of the SW pin, LM64440-Q1 | –2 | |||||
IPK_MIN_0 | Minimum peak command in AUTO mode / device current rating | Pulse duration < 100ns | 25% | |||
IPK_MIN_100 | Minimum peak command in AUTO mode / device current rating | Pulse duration > 1µs | 12.5% | |||
VHICCUP | Ratio of FB voltage to in-regulation FB voltage | Hiccup disabled during soft start | 40% | |||
POWER GOOD | ||||||
PGDOV | PGOOD upper threshold – rising | % of VOUT setting | 105% | 107% | 110% | |
PGDUV | PGOOD lower threshold – falling | % of VOUT setting | 92% | 94% | 96.5% | |
PGDHYST | PGOOD hysteresis | % of VOUT setting | 1.3% | |||
VIN(PGD-VALID) | Input voltage for proper PGOOD function | 1.0 | V | |||
VPGD(LOW) | Low-level PGOOD function output voltage | 46µA pullup to PGOOD, VIN = 1V, VEN = 0V | 0.4 | V | ||
1mA pullup to PGOOD, VEN = 0V | 0.4 | |||||
2mA pullup to PGOOD, VEN = 3.3V | 0.4 | |||||
RPGD | RDS(on) of PGOOD output | 1mA pullup to PGOOD, VEN = 0V | 17 | 40 | Ω | |
1mA pullup to PGOOD, VEN = 3.3V | 40 | 90 | Ω | |||
IOV | Pulldown current at the SW node in an overvoltage condition | 0.5 | mA | |||
THERMAL SHUTDOWN | ||||||
TSHD | Thermal shutdown rising threshold(1) | 158 | 168 | 180 | ℃ | |
TSHD-HYS | Thermal shutdown hysteresis(1) | 10 | ℃ |