JAJSJO5B October 2022 – August 2024 LM64440-Q1 , LM64460-Q1
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
Input voltage | Input voltage range after start-up | 3 | 36 | V | |
Input voltage | BIAS pin operating voltage | 12 | V | ||
Output voltage | Output voltage range for adjustable version(2) | 1 | 0.95*VIN | V | |
Frequency | Free-running frequency | 2.1 | MHz | ||
Sync frequency | Synchronization frequency range | 200 | 2200 | kHz | |
Load current | Output DC current range, LM64440-Q1(3) | 0 | 4 | A | |
Load current | Output DC current range, LM64460-Q1(3) | 0 | 6 | A | |
Temperature | Operating junction temperature TJ range | –40 | 150 | °C |