JAJSJO5A October 2022 – October 2023 LM64460-Q1
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input Voltage | VIN1, VIN2 to PGND1, PGND2 | –0.3 | 42 | V |
CBOOT to SW | –0.3 | 5.5 | V | |
BIAS to PGND1, PGND2 | –0.3 | 16 | V | |
EN to PGND1, PGND2 | –0.3 | 42 | V | |
MODE/SYNC to PGND1, PGND2 | –0.3 | lower of 36 and VIN + 5 | V | |
FB to PGND1, PGND2 | –0.3 | 16 | V | |
PGOOD to PGND1, PGND2 | 0 | 20 | V | |
Output Voltage | SW to PGND1, PGND2(2) | –0.3 | VIN + 0.3 | V |
VCC to PGND1, PGND2 | –0.3 | 5.5 | V | |
Current | PGOOD sink current | 10 | mA | |
TJ | Junction temperature | –40 | 150 | °C |
Tstg | Storage temperature | –40 | 150 | °C |