JAJSM18A November 2021 – March 2022 LM66100-Q1
PRODUCTION DATA
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | VIN | I | Device input |
2 | GND | — | Device ground |
3 | CE | I | Active-low chip enable. Can be connected to VOUT for reverse current protection. Do not leave floating. |
4 | N/C | — | Not internally connected, can be tied to GND or left floating. |
5 | ST | O | Active-low open-drain output, pulled low when the chip is disabled. Hi-Z when the chip is enabled. Connect to GND if not required. |
6 | VOUT | O | Device output |