JAJSH39A March 2019 – June 2019 LM66100
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
Input Supply (VIN) | ||||||||
ISD,VIN | VIN Shutdown Current | VOUT = VIN
VCE > VIN + 80mV IOUT = 0 A (VOUT = open) |
25°C | 0.12 | 0.3 | µA | ||
-40°C to 105°C | 0.3 | µA | ||||||
IQ,VIN | VIN Quiescent Current | VOUT = VIN
VCE < VIN - 250mV IOUT = 0 A (VOUT = open) |
25°C | 0.15 | 0.3 | µA | ||
-40°C to 105°C | 0.3 | µA | ||||||
IOUT, OFF | OUT to IN Leakage Current
(Current out of VIN) |
VOUT - VIN ≤ 5.5 V
VCE > VIN + 80mV |
25°C | 0.2 | 0.5 | µA | ||
-40°C to 85°C | 2.7 | µA | ||||||
-40°C to 105°C | 8 | µA | ||||||
VOUT - VIN ≤ 4.5 V
VCE > VIN + 80mV |
-40°C to 85°C | 1.7 | µA | |||||
-40°C to 105°C | 5.1 | µA | ||||||
VOUT - VIN ≤ 1.0 V
VCE > VIN + 80mV |
-40°C to 85°C | 0.7 | µA | |||||
-40°C to 105°C | 2.1 | µA | ||||||
ON-Resistance (RON) | ||||||||
RON | ON-State Resistance | IOUT = -200 mA | VIN = 5 V | 25°C | 79 | 95 | mΩ | |
-40°C to 85°C | 110 | |||||||
-40°C to 125°C | 120 | |||||||
RON | ON-State Resistance | IOUT = -200 mA | VIN = 3.6 V | 25°C | 91 | 110 | mΩ | |
-40°C to 85°C | 125 | |||||||
-40°C to 125°C | 140 | |||||||
RON | ON-State Resistance | IOUT = -200 mA | VIN = 1.8 V | 25°C | 141 | 180 | mΩ | |
-40°C to 85°C | 210 | |||||||
-40°C to 125°C | 230 | |||||||
Comparator Chip Enable (CE) | ||||||||
VON | Turn ON Threshold | VCE - VIN | -40°C to 125°C | –250 | –150 | –80 | mV | |
VOFF | Turn OFF Threshold | VCE - VIN | -40°C to 125°C | 0 | 35 | 80 | mV | |
ICE | CE Pin Leakage Current | VCE < VIN - 250mV | -40°C to 125°C | 0 | 160 | 300 | nA | |
ICE | CE Pin Leakage Current | VCE > VIN + 80mV | -40°C to 125°C | 0 | 400 | 610 | nA | |
Reverse Current Blocking (RCB) and Body Diode Characteristics | ||||||||
IRCB | Reverse Activation Current | VCE = VOUT | -40°C to 125°C | 0.5 | 1 | A | ||
VFWD | Body Diode Forward Voltage | IOUT = 10 mA
VCE > VIN + 80mV |
-40°C to 125°C | 0.1 | 0.5 | 1.1 | V | |
Status Indication (ST) | ||||||||
VOL, ST | Output Low Voltage | IST = 1 mA | -40°C to 125°C | 0.1 | V | |||
tST | Status Delay Time | VCE transitions from low to high | -40°C to 125°C | 1 | µs | |||
IST | ST Pin Leakage Current | VCE < VIN - 250mV | -40°C to 125°C | –20 | 20 | nA |