JAJSH39A March 2019 – June 2019 LM66100
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
VIN | Maximum Input Voltage Range | –6 | 6 | V |
VOUT | Maximum Output Voltage Range | –0.3 | 6 | V |
VCE | Maximum CE Pin Voltage | –0.3 | 6 | V |
VST | Maximum ST Pin Voltage | –0.3 | 6 | V |
ISW, MAX | Maximum Continuous Switch Current | 1.5 | A | |
ISW, PLS | Maximum Pulsed Switch Current (≤120 ms, 2% Duty Cycle) | 2.5 | A | |
ID, PLS | Maximum Pulsed Body Diode Current (≤0.1 ms, 0.2% Duty Cycle) | 2.5 | A | |
ICE | Maximum CE Pin Current | –1 | mA | |
IST | Maximum ST Pin Current | –1 | mA | |
TJ | Junction temperature | –40 | 125 | °C |
TSTG | Storage temperature | –65 | 150 | °C |
TLEAD | Maximum Lead Temperature (10 s soldering time) | 300 | °C |