JAJSKQ1 November 2021 LM66200
PRODUCTION DATA
IINRUSH = amount of inrush current caused by COUT
COUT = capacitance on VOUT
tSS = output voltage soft start time
VOUT = final value of the output voltage
With a final output voltage of 5 V, the expected rise time is 1.7 ms. Using the inrush current equation, the inrush current caused by a 100-µF capacitance is 294 mA, well below the 500-mA target.