JAJSKQ1 November 2021 LM66200
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
VIN1, VIN2 | Input Voltage | –0.3 | 6 | V |
VOUT | Output Voltage | –0.3 | 6 | V |
VST, VON | Control Pin Voltage | –0.3 | 6 | V |
IMAX | Maximum Current | 2.5 | A | |
IMAX,PLS | Maximum Pulsed Current Max duration 1ms, Duty cycle of 2% |
4 | A | |
TJ | Junction temperature | Internally Limited | °C | |
Tstg | Storage temperature | –65 | 150 | °C |