SNOS750A August 1999 – October 2014 LM7121
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
MIN | MAX | UNIT | ||
---|---|---|---|---|
Differential Input Voltage (2) | ±2 | V | ||
Voltage at Input/Output Pins | (V+)−1.4, (V−)+1.4 |
V | ||
Supply Voltage (V+–V−) | 36 | V | ||
Output Short Circuit to Ground (3) | Continuous | |||
Lead Temperature (soldering, 10 sec) | 260 | °C | ||
Junction Temperature(4) | 150 | ˚C |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Tstg | Storage temperature range | −65 | +150 | °C | |
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) | 2000 | V |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
Operating Temperature Range | -40 | 85 | °C |
THERMAL METRIC(1) | D0008A (8) | DBV (5) | UNIT | |
---|---|---|---|---|
RθJA | Junction-to-ambient thermal resistance | 165 | 325 | °C/W |
PARAMETER | TEST CONDITIONS | TYP(4) | LM7121I LIMIT(5) |
UNIT | |
---|---|---|---|---|---|
VOS | Input Offset Voltage | 0.9 | 8 15 |
mV max |
|
IB | Input Bias Current | 5.2 | 9.5 12 |
µA max |
|
IOS | Input Offset Current | 0.04 | 4.3 7 |
µA max |
|
RIN | Input Resistance | Common Mode | 10 | MΩ | |
Differential Mode | 3.4 | MΩ | |||
CIN | Input Capacitance | Common Mode | 2.3 | pF | |
CMRR | Common Mode Rejection Ratio | −10V ≤ VCM ≤ 10V |
93 |
73 70 |
dB min |
+PSRR | Positive Power Supply Rejection Ratio | 10V ≤ V+ ≤ 15 V | 86 |
70 68 |
dB min |
−PSRR | Negative Power Supply Rejection Ratio | −15V ≤ V− ≤ −10V | 81 |
68 65 |
dB min |
VCM | Input Common-Mode Voltage Range | CMRR ≥ 70 dB | 13 | 11 | V min |
−13 | −11 | V max | |||
AV | Large Signal Voltage Gain | RL = 2 kΩ , VO = 20 VPP | 72 |
65 57 |
dB min |
VO | Output Swing | RL = 2 kΩ | 13.4 |
11.1 10.8 |
V min |
−13.4 |
−11.2 −11.0 |
V max |
|||
RL = 150 Ω | 10.2 |
7.75 7.0 |
V min |
||
−7.0 |
−5.0 −4.8 |
V max |
|||
ISC | Output Short Circuit Current | Sourcing | 71 |
54 44 |
mA min |
Sinking | 52 |
39 34 |
mA min |
||
IS | Supply Current | 5.3 |
6.6 7.5 |
mA max |
PARAMETER | TEST CONDITIONS | TYP(4) | LM7121I LIMIT(5) |
UNIT | |
---|---|---|---|---|---|
SR | Slew Rate(6) | AV = +2, RL = 1 kΩ, VO = 20 VPP | 1300 | V/µs | |
GBW | Unity Gain-Bandwidth | RL = 1 kΩ | 175 | MHz | |
Øm | Phase Margin | 63 | Deg | ||
f (−3 dB) | Bandwidth(7)(8) | RL = 100 Ω, AV = +1 | 235 | MHz | |
RL = 100 Ω, AV = +2 | 50 | ||||
ts | Settling Time | 10 VPP Step, to 0.1%, RL = 500 Ω | 74 | ns | |
tr, tf | Rise and Fall Time(8) | AV = +2, RL = 100 Ω, VO = 0.4 VPP | 5.3 | ns | |
AD | Differential Gain | AV = +2, RL = 150 Ω | 0.3% | ||
ØD | Differential Phase | AV = +2, RL = 150 Ω | 0.65 | Deg | |
en | Input-Referred Voltage Noise | f = 10 kHz | 17 | nV / √HZ | |
in | Input-Referred Current Noise | f = 10 kHz | 1.9 | pA / √HZ | |
T.H.D. | Total Harmonic Distortion | 2 VPP Output, RL = 150 Ω, AV = +2, f = 1 MHz |
0.065% | ||
2 VPP Output, RL = 150 Ω, AV = +2, f = 5 MHz |
0.52% |
PARAMETER | TEST CONDITIONS | TYP(4) | LM7121I LIMIT(5) |
UNIT | |
---|---|---|---|---|---|
VOS | Input Offset Voltage | 1.6 |
8 15 |
mV max |
|
IB | Input Bias Current | 5.5 |
9.5 12 |
µA max |
|
IOS | Input Offset Current | 0.07 |
4.3 7.0 |
µA max |
|
RIN | Input Resistance | Common Mode | 6.8 | MΩ | |
Differential Mode | 3.4 | MΩ | |||
CIN | Input Capacitance | Common Mode | 2.3 | pF | |
CMRR | Common Mode Rejection Ratio | −2V ≤ VCM ≤ 2V | 75 |
65 60 |
dB min |
+PSRR | Positive Power Supply Rejection Ratio | 3V ≤ V+ ≤ 5V | 89 |
65 60 |
dB min |
−PSRR | Negative Power Supply Rejection Ratio | −5V ≤ V− ≤ −3V | 78 |
65 60 |
dB min |
VCM | Input Common Mode Voltage Range | CMRR ≥ 60 dB | 3 |
2.5 |
V min |
−3 |
−2.5 |
V max |
|||
AV | Large Signal Voltage Gain | RL = 2 kΩ, VO = 3 VPP | 66 |
60 58 |
dB min |
VO | Output Swing | RL = 2 kΩ | 3.62 |
3.0 2.75 |
V min |
−3.62 |
−3.0 −2.70 |
V max |
|||
RL = 150 Ω | 3.1 |
2.5 2.3 |
V min |
||
−2.8 |
−2.15 −2.00 |
V max |
|||
ISC | Output Short Circuit Current | Sourcing | 53 |
38 33 |
mA min |
Sinking | 29 |
21 19 |
mA min |
||
IS | Supply Current | 5.1 |
6.4 7.2 |
mA max |
PARAMETER | TEST CONDITIONS | TYP(4) | LM7121I LIMIT(5) |
UNIT | |
---|---|---|---|---|---|
SR | Slew Rate(6) | AV = +2, RL = 1 kΩ, VO = 6 VPP | 520 | V/µs | |
GBW | Unity Gain-Bandwidth | RL = 1 kΩ | 105 | MHz | |
Øm | Phase Margin | RL = 1 kΩ | 74 | Deg | |
f (−3 dB) | Bandwidth(7)(8) | RL = 100 Ω, AV = +1 | 160 | MHz | |
RL = 100 Ω, AV = +2 | 50 | MHz | |||
ts | Settling Time | 5 VPP Step, to 0.1%, RL = 500 Ω | 65 | ns | |
tr, tf | Rise and Fall Time(8) | AV = +2, RL = 100 Ω, VO = 0.4 VPP | 5.8 | ns | |
AD | Differential Gain | AV = +2, RL = 150 Ω | 0.3% | ||
ØD | Differential Phase | AV = +2, RL = 150 Ω | 0.65 | Deg | |
en | Input-Referred Voltage Noise | f = 10 kHz | 17 | nV / √Hz | |
in | Input-Referred Current Noise | f = 10 kHz | 2 | pA / √Hz | |
T.H.D. | Total Harmonic Distortion | 2 VPP Output, RL = 150 Ω, AV = +2, f = 1 MHz |
0.1% | ||
2 VPP Output, RL = 150 Ω, AV = +2, f = 5 MHz |
0.6 |
PARAMETER | TEST CONDITIONS | TYP(4) | LM7121I LIMIT(5) |
UNIT | |
---|---|---|---|---|---|
VOS | Input Offset Voltage | 2.4 | mV | ||
IB | Input Bias Current | 4 | µA | ||
IOS | Input Offset Current | 0.04 | µA | ||
RIN | Input Resistance | Common Mode | 2.6 | M | |
Differential Mode | 3.4 | M | |||
CIN | Input Capacitance | Common Mode | 2.3 | pF | |
CMRR | Common Mode Rejection Ratio | 2V ≤ VCM ≤ 3V | 65 | dB | |
+PSRR | Positive Power Supply Rejection Ratio | 4.6V ≤ V+ ≤ 5V | 85 | dB | |
−PSRR | Negative Power Supply Rejection Ratio | 0V ≤ V− ≤ 0.4V | 61 | dB | |
VCM | Input Common-Mode Voltage Range | CMRR 45 dB | 3.5 | V min | |
1.5 | V max | ||||
AV | Large Signal Voltage Gain | RL = 2 kΩ to V+/2 | 64 | dB | |
VO | Output Swing | RL = 2 kΩ to V+/2, High | 3.7 | V | |
RL = 2 kΩ to V+/2, Low | 1.3 | ||||
RL = 150 Ω to V+/2, High | 3.48 | ||||
RL = 150 Ω to V+/2, Low | 1.59 | ||||
ISC | Output Short Circuit Current | Sourcing | 33 | mA | |
Sinking | 20 | mA | |||
IS | Supply Current | 4.8 | mA |
PARAMETER | TEST CONDITIONS | TYP(4) | LM7121I LIMIT(5) |
UNIT | |
---|---|---|---|---|---|
SR | Slew Rate(6) | AV = +2, RL = 1 kΩ to V+/2, VO = 1.8 VPP |
145 | V/µs | |
GBW | Unity Gain-Bandwidth | RL = 1k to V+/2 | 80 | MHz | |
Øm | Phase Margin | RL = 1k to V+/2 | 70 | Deg | |
f (−3 dB) | Bandwidth(7)(8) | RL = 100 Ω to V+/2, AV = +1 | 200 | MHz | |
RL = 100 Ω to V+/2, AV = +2 | 45 | ||||
tr, tf | Rise and Fall Time(8) | AV = +2, RL = 100 Ω , VO = 0.2 VPP | 8 | ns | |
T.H.D. | Total Harmonic Distortion | 0.6 VPP Output, RL = 150 Ω, AV = +2, f = 1 MHz |
0.067% | ||
0.6 VPP Output, RL = 150 Ω, AV = +2, f = 5 MHz |
0.33% |