JAJSJT9A October 2020 – December 2020 LM7310
PRODUCTION DATA
The supply undervoltage and overvoltage thresholds are set using the resistors R1, R2 & R3 whose values can be calculated using Equation 6 and Equation 7:
From the device electrical specifications, both the EN/UVLO and OVLO leakage currents are 0.1 μA (max), VOV(R) = 1.2 V and VUVLO(R) = 1.2 V. From design requirements, VIN(OV) = 13.2 V and VIN(UV) = 10.8 V. To solve the equation, first choose the value of R1 = 470 kΩ and use the above equations to solve for R2 = 10.7 kΩ and R3= 48 kΩ.
Using the closest standard 1% resistor values, we get R1 = 470 kΩ, R2 = 11 kΩ, and R3 = 47 kΩ.