JAJSMA4A July 2021 – February 2022 LM74501-Q1
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
A design example, with system design parameters, is presented in Table 9-1.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Input voltage range | 12-V battery, 12-V nominal with 3.2-V cold crank, and 35-V load dump |
Output voltage | 3.2-V during cold crank to 35-V load dump |
Output current range | 3-A nominal, 5-A maximum |
Output capacitance | 47-µF typical holdup capacitance |
Automotive EMC compliance | ISO 7637-2 and ISO 16750-2 |