JAJSMA4A July 2021 – February 2022 LM74501-Q1
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VSOURCE SUPPLY VOLTAGE | ||||||
VCLAMP | VDS clamp voltage | V(EN) = 0 V | 19 | 24 | V | |
V(SOURCE) | Operating input voltage | 4 | 60 | V | ||
V(SOURCE POR) | VSOURCE POR rising threshold | 3.9 | V | |||
VSOURCE POR falling threshold | 2.2 | 2.8 | 3.1 | V | ||
V(SOURCE POR(Hys)) | VSOURCE POR hysteresis | 0.44 | 0.67 | V | ||
I(SHDN) | Shutdown supply current | V(EN) = 0 V | 0.9 | 1.5 | µA | |
I(Q) | Operating quiescent current | 80 | 130 | µA | ||
ENABLE INPUT | ||||||
V(EN_IL) | Enable input low threshold | 0.5 | 0.9 | 1.22 | V | |
V(EN_IH) | Enable input high threshold | 1.06 | 2 | 2.6 | ||
V(EN_Hys) | Enable hysteresis | 0.52 | 1.35 | V | ||
I(EN) | Enable sink current | V(EN) = 12 V | 3 | 5 | µA | |
GATE DRIVE | ||||||
I(GATE) | Peak source current | Enable (low to high) V(GATE) – V(SOURCE) = 5 V |
3 | 11 | mA | |
RDSON | discharge switch RDSON | V(EN) = 0 V, V(GATE) – V(SOURCE) = 100 mV |
24 | 30 | 36 | kΩ |
SW | ||||||
R(SW) | Battery sensing disconnect switch resistance | 4 V < V(SOURCE) ≤ 60 V | 10 | 19.5 | 46 | Ω |
CHARGE PUMP | ||||||
I(VCAP) | Charge pump source current (charge pump on) | V(VCAP) – VSOURCE = 7 V | 162 | 300 | 600 | µA |
Charge pump sink current (charge pump off) | V(VCAP) – VSOURCE = 14 V | 5 | 10 | µA | ||
V(VCAP) – V(SOURCE) | Charge pump voltage at V(SOURCE) = 3.2 V | I(VCAP) ≤ 30 µA | 8 | V | ||
Charge pump turn-on voltage | 10.3 | 11.6 | 13 | V | ||
Charge pump turn-off voltage | 11 | 12.4 | 13.9 | V | ||
Charge pump enable comparator hysteresis | 0.4 | 0.8 | 1.2 | V | ||
V(VCAP UVLO) | V(VCAP) – V(SOURCE) UV release at rising edge | VSOURCE – VDRAIN = 100 mV | 5.7 | 6.5 | 7.5 | V |
V(VCAP) – V(SOURCE) UV threshold at falling edge | VSOURCE – VDRAIN = 100 mV | 5.05 | 5.4 | 6.2 | V | |
DRAIN | ||||||
I(DRAIN) | DRAIN sink current | V(SOURCE) = V(EN) = –14 V, V(DRAIN) = 0 V | 4 | µA |