JAJSLH6A February 2022 – May 2022 LM74502-Q1 , LM74502H-Q1
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Table 10-1 list design examples with system design parameters.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Input voltage range | 12-V battery, 12-V nominal with 3.2-V cold crank and 35-V load dump |
Output voltage | 3.2 V during cold crank to 35-V load dump |
Output current range | 3-A nominal, 5-A maximum |
Output capacitance | 220-µF typical output capacitance |
Overvoltage Protection |
37-V typical |
Automotive EMC compliance | ISO 7637-2 and ISO 16750-2 |