JAJSM17A December 2021 – May 2022 LM74502 , LM74502H
PRODUCTION DATA
The VS pin is used to power the LM74502's internal circuitry, typically drawing 45 µA when enabled and 1 µA when disabled. If the VS pin voltage is greater than the POR Rising threshold, then LM74502 operates in either shutdown mode or conduction mode in accordance with the EN/UVLO pin voltage. The voltage from VS to GND is designed to vary from 65 V to –65 V, allowing the LM74502 to withstand negative voltage transients.