SNOSDF8 December 2024 LM74680
PRODUCTION DATA
A design example, with system design parameters listed in Table 8-1 is presented.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Input voltage and range | 24V AC ±10% |
Maximum load current | 2A |
Output voltage ripple | 10Vp-p |