JAJSKN8 September 2021 LM74700-EP
PRODUCTION DATA
The ANODE pin is used to power the LM74700-EP's internal circuitry, typically drawing 80 µA when enabled and 1 µA when disabled. If the ANODE pin voltage is greater than the POR Rising threshold, then LM74700-EP operates in either shutdown mode or conduction mode in accordance with the EN pin voltage. The voltage from ANODE to GND is designed to vary from 65 V to –65 V, allowing the LM74700-EP to withstand negative voltage transients.