JAJSKN8 September 2021 LM74700-EP
PRODUCTION DATA
A design example, with system design parameters, is listed in Table 9-1.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Input voltage range | 12-V battery, 12-V nominal with 3.2-V cold crank and 35-V load dump |
Output voltage | 3.2 V during cold crank to 35-V load dump |
Output current range | 3-A nominal, 6-A maximum |
Output capacitance | 1-µF minimum, 220-µF typical hold up capacitance |
Automotive EMC compliance | ISO 7637-2 and ISO 16750-2 |