JAJSRB9 September 2023 LM74700D-Q1
PRODUCTION DATA
A design example, with system design parameters listed in Table 10-1 is presented.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Input voltage range | 12-V Battery, 12-V Nominal with 3.2-V Cold Crank and 35-V Load Dump |
Output voltage | 3.2 V during Cold Crank to 35-V Load Dump |
Output current range | 3-A Nominal, 5-A Maximum |
Output capacitance | 1-µF Minimum, 47-µF Typical Holdup Capacitance |
Automotive EMC Compliance | ISO 7637-2 and ISO 16750-2 |