Connect ANODE, GATE, and CATHODE pins of LM74700D-Q1 close to the MOSFET SOURCE, GATE, and DRAIN pins.
Use thick traces for source and drain of the MOSFET to minimize resistive losses because the high current path of for this design is through the MOSFET
Keep the charge pump capacitor across VCAP and ANODE pins away from the MOSFET to lower the thermal effects on the capacitance value.
Place input capacitor close to the device ANODE and GND pins.
Connect the Gate pin of the LM74700D-Q1 to the MOSFET gate with short trace. Avoid excessively thin and long trace to the Gate Drive.
Keep the GATE pin close to the MOSFET to avoid increase in MOSFET turn-off delay due to trace resistance.
Obtaining acceptable performance with alternate layout schemes is possible, however the layout shown in the Layout Example is intended as a guideline and to produce good results.