JAJSM66A June 2021 – December 2021 LM74701-Q1
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The LM74701-Q1 enters shutdown mode when the EN pin voltage is below the specified input low threshold V(EN_IL). Both the gate driver and the charge pump are disabled in shutdown mode. During shutdown mode, the LM74701-Q1 enters low IQ operation with the ANODE pin only sinking 1 µA. When the LM74701-Q1 is in shutdown mode, forward current flow through the external MOSFET is not interrupted but is conducted through the MOSFET's body diode.