JAJSM66A June 2021 – December 2021 LM74701-Q1
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VANODE SUPPLY VOLTAGE | ||||||
VCLAMP | V(CATHODE–ANODE) clamp voltage | 34 | 43 | V | ||
V(ANODE) | Operating input voltage | 4 | 60 | V | ||
V(ANODE POR) | VANODE POR Rising threshold | 3.9 | V | |||
VANODE POR Falling threshold | 2.2 | 2.8 | 3.1 | V | ||
V(ANODE POR(Hys)) | VANODE POR Hysteresis | 0.44 | 0.67 | V | ||
I(SHDN) | Shutdown Supply Current | V(EN) = 0 V | 0.9 | 1.5 | µA | |
I(Q) | Operating Quiescent Current | 80 | 130 | µA | ||
ENABLE INPUT | ||||||
V(EN_IL) | Enable input low threshold | 0.5 | 0.9 | 1.22 | V | |
V(EN_IH) | Enable input high threshold | 1.06 | 2 | 2.6 | V | |
V(EN_Hys) | Enable Hysteresis | 0.52 | 1.35 | V | ||
I(EN) | Enable sink current | V(EN) = 12 V | 3 | 5 | µA | |
VANODE to VCATHODE | ||||||
V(AK REG) | Regulated Forward V(AK) Threshold | 13 | 20 | 29 | mV | |
V(AK) | V(AK) threshold for full conduction mode | 34 | 54 | 59 | mV | |
V(AK REV) | V(AK) threshold for reverse current blocking | –17 | –11 | –2 | mV | |
Gm | Regulation Error AMP Transconductance (1) | 1200 | 1800 | 3100 | µA/V | |
SWITCH | ||||||
R(SW) | Battery sensing disconnect switch resistance | 4 V < V(ANODE) ≤ 60 V | 10 | 19.5 | 46 | Ω |
GATE DRIVE | ||||||
I(GATE) | Peak source current | V(ANODE) – V(CATHODE) = 100 mV, V(GATE) – V(ANODE) = 5 V |
3 | 11 | mA | |
Peak sink current | V(ANODE) – V(CATHODE) = –20 mV, V(GATE) – V(ANODE) = 5 V |
2000 | mA | |||
Regulation max sink current | V(ANODE) – V(CATHODE) = 0 V, V(GATE) – V(ANODE) = 5 V |
6 | 26 | µA | ||
RDSON | discharge switch RDSON | V(ANODE) – V(CATHODE) = –20 mV, V(GATE) – V(ANODE) = 100 mV |
0.4 | 2 | Ω | |
CHARGE PUMP | ||||||
I(VCAP) | Charge Pump source current (Charge pump on) | V(VCAP) – V(ANODE) = 7 V | 162 | 300 | 600 | µA |
Charge Pump sink current (Charge pump off) | V(VCAP) – V(ANODE) = 14 V | 5 | 10 | µA | ||
V(VCAP) – V(ANODE) | Charge pump voltage at V(ANODE) = 3.2 V | I(VCAP) ≤ 30 µA | 8 | V | ||
Charge pump turn on voltage | 10.3 | 11.6 | 13 | V | ||
Charge pump turn off voltage | 11 | 12.4 | 13.9 | V | ||
Charge Pump Enable comparator Hysteresis | 0.4 | 0.8 | 1.2 | V | ||
V(VCAP UVLO) | V(VCAP) – V(ANODE) UV release at rising edge | V(ANODE) – V(CATHODE) = 100 mV | 5.7 | 6.5 | 7.5 | V |
V(VCAP) – V(ANODE) UV threshold at falling edge | V(ANODE) – V(CATHODE) = 100 mV | 5.05 | 5.4 | 6.2 | V | |
CATHODE | ||||||
I(CATHODE) | CATHODE sink current | V(ANODE) = 12 V, V(ANODE) – V(CATHODE) = –100 mV | 1.7 | 2 | µA | |
I(CATHODE) | CATHODE sink current | V(ANODE) – V(CATHODE) = –100 mV | 1.2 | 2.5 | µA | |
I(CATHODE) | CATHODE sink current | V(ANODE) = –14 V, V(DRAIN) = 0 V | 2 | µA | ||
I(CATHODE) | CATHODE sink current | V(ANODE) = –16 V, V(CATHODE) = 16 V | 24 | µA |