JAJSM66A June 2021 – December 2021 LM74701-Q1
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
Input Pins | ANODE to GND | –33 | 60 | V | |
CATHODE to GND | 60 | ||||
EN to GND | –33 | 60 | |||
Input to Output pins | ANODE to CATHODE | –VCLAMP | 5 | V | |
External capacitance | ANODE | 0.1 | 1 | µF | |
VCAP to ANODE | 0.1 | µF | |||
External MOSFET max VGS rating | GATE to ANODE | 15 | V | ||
TJ | Operating junction temperature range(2) | –40 | 150 | °C |