JAJSMX2B September 2021 – July 2022 LM74721-Q1
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Table 9-1 lists the system design requirements.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Operating input voltage range | 12-V battery, 12-V nominal with 3.2-V cold crank and 35-V load dump |
Output power | 50 W |
Output current range | 4-A nominal, 5-A maximum |
Input capacitance | 0.1-µF minimum |
Output capacitance | 220 µF × 3 |
AC super imposed test | 2-V peak-peak, 30 kHz (maximum) |
Automotive transient immunity compliance | ISO 7637-2 with pulse 1 maximum level of –100-V peak level and 10-Ω generator impedance, ISO 16750-2 and LV124 |