JAJSJ94B September 2021 – August 2022 LM74722-Q1
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
Input Pins | A to GND | –60 | 65 | V | |
C to GND | 65 | ||||
EN to GND | –60 | 65 | |||
External capacitance | A | 0.1 | µF | ||
VS, C, CAP to C | 1 | µF | |||
External Inductor | LX | 100 | µH | ||
External MOSFET max VGS rating | GATE to A | 15 | V | ||
TJ | Operating junction temperature range(2) | –40 | 150 | °C |