JAJSM84B december 2022 – july 2023 LM74900-Q1 , LM74910-Q1
PRODUCTION DATA
The LM749x0-Q1 dual gate drive architecture can address various MOSFET control topologies such as ideal diode FET only, high-side switch controller only, dual OR-ing with load disconnect, and priority power muxing. This enables system designers to use LM749x0-Q1 as a plug and place component to meet various automotive front end protection solutions with a common controller. For additional details on overview of different automotive reverse battery protection topologies that can be addressed using LM749x0-Q1, refer to Addressing Automotive Reverse Battery Protection Toplogies using LM749x0-Q1.