JAJSM84B december 2022 – july 2023 LM74900-Q1 , LM74910-Q1
PRODUCTION DATA
The system design requirements are listed in Table 10-1.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Operating input voltage range | 12-V battery, 12-V nominal with 3.2-V cold crank and 35-V load dump |
Output power | 50 W |
Output current range | 4-A nominal, 5-A maximum |
Input capacitance | 0.1-µF minimum |
Output capacitance | 0.1-µF minimum, (optional 100 µF for E-10 functional class A performance) |
Short circuit current limit | 20 A |
Overcurrent limit | 10 A |
Overvoltage cut-off | 37.0 V, output cut-off > 37.0 V |
Automotive Transient Immunity Compliance | ISO 7637-2, ISO 16750-2 and LV124 |