For the ideal diode stage, connect A, DGATE, and C pins of LM749x0-Q1 close to the MOSFET SOURCE, GATE and, DRAIN pins.
For the load disconnect stage, connect HGATE and OUT pins of LM749x0-Q1 close to the MOSFET GATE and SOURCE pins.
The high current path of for this solution is through the MOSFET, therefore it is important to use thick and short traces for source and drain of the MOSFET to minimize resistive losses.
Follow kelvin connection for connecting CS+ and CS- pin to external current sense resistor.
The DGATE pin of the LM749x0-Q1 must be connected to the MOSFET GATE with short trace.
Place transient suppression components close to LM749x0-Q1.
Place the decopuling capacitor, CVS close to VS pin and chip GND.
The charge pump capacitor across CAP and VS pins must be kept away from the MOSFET to lower the thermal effects on the capacitance value.