JAJSE81B December 2017 – October 2019 LM76002-Q1 , LM76003-Q1
PRODUCTION DATA.
The VCC pin is the output of an internal LDO for LM76002-Q1/LM76003-Q1. The input for this LDO comes from either VIN or BIAS (please refer to functional block diagram for LM76002-Q1/LM76003-Q1). To insure stability of the part, place a 1-µF to 2.2-µF, 10-V capacitor for this pin. Never short VCC pin to ground during operation.