JAJSGZ0A March 2019 – September 2019 LM76202-Q1
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
When the device is started with a short-circuit on the output end, it limits the load current to the current limit I(OL), and behaves similarly to the overload condition. Figure 37 illustrates the behavior of the device in this condition. This feature helps in quick isolation of the fault and hence ensures stability of the DC bus.
MODE pin connected to RTN | ||
VIN = 24 V | RILIM = 5.36 kΩ |