JAJSGZ0A March 2019 – September 2019 LM76202-Q1
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The current source at IMON terminal is internally configured to be proportional to the current flowing from IN to OUT. This current can be converted into a voltage using a resistor R(IMON) from IMON terminal to RTN terminal. The IMON voltage can be used as a means of monitoring current flow through the system. The maximum voltage range (V(IMONmax) for monitoring the current is limited to minimum of ([V(IN) – 1.5 V, 4 V]) to ensure linear output. This puts a limitation on maximum value of R(IMON) resistor and is determined by Equation 6.
The output voltage at IMON terminal is calculated using Equation 7 and Equation 8.
For IOUT > 50 mA,
where
For IOUT < 50 mA (typical), IMON output current is close to I(MON_OS) and Equation 8 provides the voltage output with RIMON.
This pin must not have a bypass capacitor to avoid delay in the current monitoring information.
In case of reverse input polarity fault, an external 100-kΩ resistor is recommended between IMON pin and ADC input to limit the current through the ESD protection structures of the ADC.