JAJSFG5D November 2008 – May 2018 LM7705
PRODUCTION DATA.
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
CF+ | 1 | Analog | CFLY Positive Capacitor Connection |
VSS | 2 | Ground | Power Ground |
SD | 3 | Input | Shutdown Pin
If SD pin is LOW, device is ON If SD pin is HIGH, device is OFF |
VDD | 4 | Power | Positive Supply Voltage |
VSS | 5 | Ground | Power Ground |
VOUT | 6 | Output | Output Voltage |
CRES | 7 | Analog | Reserve Capacitor Connection |
CF- | 8 | Analog | CFLY Negative Capacitor Connection |