SNVS754L January 2000 – June 2020 LM78L
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VO | Output voltage | TJ = 25°C | 4.8 | 5 | 5.2 | V |
VIN = 7 V to 20 V, IO = 1 mA to 40 mA(3) | 4.75 | 5.25 | ||||
IO = 1 mA to 70 mA(3) | 4.75 | 5.25 | ||||
ΔVO | Line regulation | VIN = 7 V to 20 V, TJ = 25°C | 18 | 75 | mV | |
VIN = 8 V to 20 V, TJ = 25°C | 10 | 54 | ||||
Load regulation | IO = 1 mA to 100 mA, TJ = 25°C | 20 | 60 | |||
IO = 1 mA to 40 mA, TJ = 25°C | 5 | 30 | ||||
IQ | Quiescent current | TJ = 25°C | 3 | 5 | mA | |
ΔIQ | Quiescent current change | VIN = 8 V to 20 V | 1 | mA | ||
IO = 1 mA to 40 mA | 0.1 | |||||
Vn | Output noise voltage | f = 10 Hz to 100 kHz(4) | 40 | µV | ||
ΔVIN/ΔVO | Ripple rejection | f = 120 Hz, VIN = 8 V to 16 V, TJ = 25°C | 47 | 62 | dB | |
IPK | Peak output current | 140 | mA | |||
ΔVO/ΔT | Average output voltage temperature coefficient | IO = 5 mA | –0.65 | mV/°C | ||
VIN(MIN) | Minimum value of input voltage required to maintain line regulation | TJ = 25°C | 6.7 | 7 | V |