SNVS754L January 2000 – June 2020 LM78L
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VO | Output voltage | TJ = 25°C | 8.64 | 9 | 9.36 | V |
VIN = 11.5 V to 24 V, IO = 1 mA to 40 mA(3) | 8.55 | 9.45 | ||||
IO = 1 mA to 70 mA(3) | 8.55 | 9.45 | ||||
ΔVO | Line regulation | VIN = 11.5 V to 24 V, TJ = 25°C | 100 | 200 | mV | |
VIN = 13 V to 24 V, TJ = 25°C | 90 | 150 | ||||
Load regulation | IO = 1 mA to 100 mA, TJ = 25°C | 20 | 90 | |||
IO = 1 mA to 40 mA, TJ = 25°C | 10 | 45 | ||||
IQ | Quiescent current | TJ = 25°C | 2 | 5.5 | mA | |
ΔIQ | Quiescent current change | VIN = 11.5 V to 24 V | 1.5 | mA | ||
IO = 1 mA to 40 mA | 0.1 | |||||
Vn | Output noise voltage | 70 | µV | |||
ΔVIN/ΔVO | Ripple rejection | f = 120 Hz, VIN = 15 V to 25 V, TJ = 25°C | 38 | 44 | dB | |
IPK | Peak output current | 140 | mA | |||
ΔVO/ΔT | Average output voltage temperature coefficient | IO = 5 mA | –0.9 | mV/°C | ||
VIN(MIN) | Minimum value of input voltage required to maintain line regulation | 10.7 | V |