SNVS754L January 2000 – June 2020 LM78L
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VO | Output voltage | TJ = 25°C | 14.4 | 15 | 15.6 | V |
VIN = 17.5 V to 30 V, IO = 1 mA to 40 mA(3) | 14.25 | 15.75 | ||||
IO = 1 mA to 70 mA(3) | 14.25 | 15.75 | ||||
ΔVO | Line regulation | VIN = 17.5 V to 30 V, TJ = 25°C | 37 | 250 | mV | |
VIN = 20 V to 30 V, TJ = 25°C | 25 | 140 | ||||
Load regulation | IO = 1 mA to 100 mA, TJ = 25°C | 35 | 150 | |||
IO = 1 mA to 40 mA, TJ = 25°C | 12 | 75 | ||||
IQ | Quiescent current | TJ = 25°C | 3 | 5 | mA | |
ΔIQ | Quiescent current change | VIN =20 V to 30 V | 1 | mA | ||
IO = 1 mA to 40 mA | 0.1 | |||||
Vn | Output noise voltage | 90 | µV | |||
ΔVIN/ΔVO | Ripple rejection | f = 120 Hz, VIN = 18.5 V to 28.5 V, TJ = 25°C | 37 | 51 | dB | |
IPK | Peak output current | 140 | mA | |||
ΔVO/ΔT | Average output voltage temperature coefficient | IO = 5 mA | –1.3 | mV/°C | ||
VIN(MIN) | Minimum value of input voltage required to maintain line regulation | TJ = 25°C | 16.7 | 17.5 | V |