JAJSDG6 June 2017 LM78M05-MIL
PRODUCTION DATA.
The LM78M05-MIL device is designed to operate from an input voltage supply range between VOUT + 2 V to 35 V. If the device is more than four inches from the power supply filter capacitors, an input bypass capacitor 0.1-µF or greater of any type is recommended.