SNIS140F May 2006 – September 2015 LM94022 , LM94022-Q1
PRODUCTION DATA.
PIN | TYPE | EQUIVALENT CIRCUIT | FUNCTION | |
---|---|---|---|---|
NAME | NO. | |||
GS1 | 5 | Logic Input | ![]() |
Gain Select 1 - One of two logic inputs for selecting the slope of the output response |
GS0 | 1 | Logic Input | Gain Select 0 - One of two logic inputs for selecting the slope of the output response | |
OUT | 3 | Analog Output | ![]() |
Outputs a voltage which is inversely proportional to temperature |
VDD | 4 | Power | — | Positive Supply Voltage |
GND | 2 | Ground | — | Power Supply Ground |