JAJSGR8 December 2018 LM95071-Q1
PRODUCTION DATA.
D15 | D14 | D13 | D12 | D11 | D10 | D9 | D8 | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MSB | Bit 12 | Bit 11 | Bit 10 | Bit 9 | Bit 8 | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit1 | LSB | 1 | 1 |
D0–D1: Logic 1 will be output on SI/0.
D2–D15: Temperature Data. One LSB = 0.03125°C. Two's complement format.