JAJSGF7G May 2010 – November 2018 LM98640QML-SP
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PIN | NAME | I/O(1) | TYP | RES | DESCRIPTION |
---|---|---|---|---|---|
1 | VCOM1 | O | A | Common mode of ADC reference. Bypass with 0.1-µF capacitor to VSS33. | |
2 | VDD33 | P | Analog power supply. Decouple with minimum 0.1-µF capacitor to VSS33 plane. | ||
3 | VDD33 | P | Analog power supply. Decouple with minimum 0.1-µF capacitor to VSS33 plane. | ||
4 | VSS33 | P | Analog supply return. | ||
5 | VSS33 | P | Analog supply return. | ||
6 | OS1- | I | A | Analog input signal. | |
7 | OS1+ | I | A | Sample/Hold Mode Reference Level. Bypassed with a 0.1-µF to ground in CDS mode. | |
8 | VSS33 | P | Analog supply return. | ||
9 | VCLP | O | A | Programmable Clamp Voltage output. Normally bypassed with a 0.1-µF capacitor to VSS33. | |
10 | VSS33 | P | Analog supply return. | ||
11 | OS2+ | I | A | Sample/Hold Mode Reference Level. Bypassed with a 0.1-µF to ground in CDS mode. | |
12 | OS2- | I | A | Analog input signal. | |
13 | VSS33 | P | Analog supply return. | ||
14 | VSS33 | P | Analog supply return. | ||
15 | VDD33 | P | Analog power supply. Decouple with minimum 0.1-µF capacitor to VSS33 plane. | ||
16 | VDD33 | P | Analog power supply. Decouple with minimum 0.1-µF capacitor to VSS33 plane. | ||
17 | VCOM2 | O | A | Common mode of ADC reference. Bypass with 0.1-µF capacitor to ground. | |
18 | VREFB2 | O | A | Bottom of ADC reference. Bypass with a 0.1-µF capacitor to ground. | |
19 | VREFT2 | O | A | Top of ADC reference. Bypass with a 0.1-µF capacitor to ground. | |
20 | VSS33 | P | Analog supply return. | ||
21 | VSS33 | P | Analog supply return. | ||
22 | VDD33 | P | Analog power supply. Decouple with minimum 0.1-µF capacitor to VSS33 plane. | ||
23 | VDD33 | P | Analog power supply. Decouple with minimum 0.1-µF capacitor to VSS33 plane. | ||
24 | VSS33 | P | Analog supply return. | ||
25 | SDO | O | D | Serial Interface Data Output. (Tri-State when SEN is high) | |
26 | SDI | I | D | Serial Interface Data Input. (Tri-State when SEN is high) | |
27 | SCLK | I | D | PD | Serial Interface shift register clock. (Tri-State when SEN is high) |
28 | SEN | I | D | PU | Active-low chip enable for the Serial Interface. |
29 | NC | No Connection. Can be connected to VSS18. | |||
30 | CLPIN | I | D | Input clamp signal. | |
31 | VSS18 | P | Digital supply return. | ||
32 | VDD18 | P | Digital power supply. Decouple with minimum 0.1-µF capacitor to VSS18 plane. | ||
33 | DTM1 | O | D | Digital Timing Monitor. If not used, can be connected to VDD18 through a 10-kΩ resistor. | |
34 | DTM0 | O | D | Digital Timing Monitor. If not used, can be connected to VDD18 through a 10-kΩ resistor. | |
35 | VDD18 | P | Digital power supply. Decouple with minimum 0.1-µF capacitor to VSS18 plane. | ||
36 | VSS18 | P | Digital supply return. | ||
37 | TXFRM+ | O | D | LVDS Frame+ | |
38 | TXFRM- | O | D | LVDS Frame- | |
39 | TXOUT3+ | O | D | LVDS Data Out3+ | |
40 | TXOUT3- | O | D | LVDS Data Out3- | |
41 | TXOUT2+ | O | D | LVDS Data Out2+ | |
42 | TXOUT2- | O | D | LVDS Data Out2- | |
43 | TXOUT1+ | O | D | LVDS Data Out1+ | |
44 | TXOUT1- | O | D | LVDS Data Out1- | |
45 | TXOUT0+ | O | D | LVDS Data Out0+ | |
46 | TXOUT0- | O | D | LVDS Data Out0- | |
47 | TXCLK+ | O | D | LVDS Clock+ | |
48 | TXCLK- | O | D | LVDS Clock- | |
49 | VSS18 | P | Digital supply return. | ||
50 | VDD18 | P | Digital power supply. Decouple with minimum 0.1-µF capacitor to VSS18 plane. | ||
51 | ATB0 | O | A | Analog Test Bus. If not used, can be connected to VSS18 through a 10-kΩ resistor. | |
52 | ATB1 | O | A | Analog Test Bus. If not used, can be connected to VSS18 through a 10-kΩ resistor. | |
53 | VDD18 | P | Digital power supply. Decouple with minimum 0.1-µF capacitor to VSS18 plane. | ||
54 | VDD18 | P | Digital power supply. Decouple with minimum 0.1-µF capacitor to VSS18 plane. | ||
55 | VSS18 | P | Digital supply return. | ||
56 | VSS18 | P | Digital supply return. | ||
57 | INCLK- | I | D | Clock Input. Inverting input for LVDS clocks. | |
58 | INCLK+ | I | D | Clock Input. Non-Inverting input for LVDS clocks. | |
59 | VSS33 | P | Analog supply return. | ||
60 | VDD33 | P | Analog power supply. Decouple with minimum 0.1-µF capacitor to VSS33 plane. | ||
61 | VDD33 | P | Analog power supply. Decouple with minimum 0.1-µF capacitor to VSS33 plane. | ||
62 | VSS33 | P | Analog supply return. | ||
63 | IBIAS0 | I | A | Connect with external 10-kΩ 1% resistor to IBIAS1 pin. | |
64 | IBIAS1 | I | A | Connect with external 10-kΩ 1% resistor to IBIAS0 pin. | |
65 | VREFBG | O | A | Band gap reference output. Bypass with a 0.1-µF capacitor to VSS33. Can be overdriven with external voltage source. | |
66 | VSS33 | P | Analog supply return. | ||
67 | VREFT1 | O | A | Top of ADC reference. Bypass with a 0.1-µF capacitor to VSS33. | |
68 | VREFB1 | O | A | Bottom of ADC reference. Bypass with a 0.1-µF capacitor to VSS33. | |
Exp Pad | P | Exposed pad must be soldered to ground plane to ensure rated performance. |