JAJSGF7G May 2010 – November 2018 LM98640QML-SP
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
This mode provides LVDS data produced from the following polynomial:
P(x) = X14 + X13 + X11 + X9 + 1
To start the Pseudo Random Number mode, set the Test Mode bit of the Test and Scan Register. Then load the seed value in the Test Pattern Value register, and set the Pseudo Random Enable bit of the Test Pattern Control register. The pattern will start outputting after the next leading edge of CLPIN.