SBOSAM6 January 2000 – December 2024 LMC6035-Q1
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The LMC6035-Q1 is an economical, low-voltage op amp capable of rail-to-rail output swing into loads of 600Ω. These devices also feature a well behaved decrease in specifications at supply voltages less than the specified 2.7V operation. This decrease provides a comfort zone for adequate operation at voltages significantly less than 2.7V. The ultra low input current (IB) makes this device and excellent choice for low-power, active-filter applications because a low IB allows the use of higher resistor values and lower capacitor values. In addition, the drive capability of the LMC6035-Q1 makes this op amp an excellent choice in a broad range of applications for low-voltage systems.