JAJSIG5C May 2019 – December 2024 LMG1025-Q1
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
DC Characteristics | ||||||
IVDD, Q | VDD Quiescent Current | IN+ = IN- = 0 V | 75 | µA | ||
IVDD, op | VDD Operating Current | fsw = 30 MHz, no load, 2Ω as ROUTH and ROUTL | 40 | mA | ||
fsw = 30 MHz, 100-pF load, 2Ω as ROUTH and ROUTL | 51 | mA | ||||
VDD, UVLO | Under-voltage Lockout | VDD rising | 4.0 | 4.35 | V | |
ΔVDD, UVLO | UVLO Hysteresis | 85 | mV | |||
TOTP | Over temperature shutdown, turn-off threshold | 170 | °C | |||
ΔTOTP | Over temperature hysteresis | 20 | °C | |||
Input DC Characteristics | ||||||
VIH | IN+, IN- high threshold | 1.7 | 2.6 | V | ||
VIL | IN+, IN- low threshold | 1.1 | 1.8 | V | ||
VHYST | IN+, IN- hysteresis | 0.38 | 1 | V | ||
RIN+ | Positive input pull-down resistance | To GND | 100 | 150 | 250 | kΩ |
RIN- | Negative input pull-up resistance | to VDD | 100 | 150 | 250 | kΩ |
CIN+ | Positive input pin capacitance | To GND | 1.45 | pF | ||
CIN- | Negative input pin capacitance | To GND | 1.45 | pF | ||
Output DC Characteristics | ||||||
VOL | OUTL voltage | IOUTL = 100 mA, IN+= IN- = 0 V | 45 | mV | ||
VDD-VOH | OUTH voltage | IOUTH = 100 mA, IN+= 5 V, IN- = 0 V, VDD = 5 V | 52 | mV | ||
IOH | Peak source current | VOUTH = 0 V, IN+= 5 V, IN- = 0 V, VDD = 5 V | 7 | A | ||
IOL | Peak sink current | VOUTL = 5 V, IN+= IN- = 0 V, VDD = 5 V | 5 | A |