SNOSD74B May 2019 – January 2020 LMG1025-Q1
PRODUCTION DATA.
PIN | I/O(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
GND | 2 | G | Power supply and source return. Connect with a direct path to the transistor’s source. |
IN+ | 1 | I | Positive logic-level input. |
IN– | 6 | I | Negative logic-level input. |
OUTL | 5 | O | Pull-down gate drive output. Connect through an optional resistor to the target transistor’s gate. |
OUTH | 4 | O | Pull-up gate drive output. Connect through a resistor to the target transistor’s gate. |
VDD | 3 | P | Input voltage supply. Decouple through a compact capacitor to GND. |
Thermal Pad | - | - | Internally connected to GND through substrate. Connect this pad to large copper area, generally a ground plane. |