JAJSLV7A October 2022 – December 2022 LMG2610
PRODUCTION DATA
The LMG2610 operates from a single input supply connected to the AUX pin. The BST pin is powered internally by the AUX pin. The LMG2610 is intended to be operated from the same supply managed and used by the power supply controller. The wide recommended AUX voltage range of 10 V to 26 V overlaps common-controller supply-pin turn-on and UVLO voltage limits.
The BST-to-SW external capacitance is recommended to be a ceramic capacitor that is at least 10 nF over operating conditions.
The AUX external capacitance is recommended to be a ceramic capacitor that is at least three-times larger than the BST-to-SW capacitance over operating conditions.