JAJSRX4 May 2024 LMG2650
ADVANCE INFORMATION
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VDS(ls) | Low-side drain-source (SW to SL) voltage, FET off | 650 | V | ||
VDS(surge)(ls) | Low-side drain-source (SW to SL) voltage, surge condition, FET off (2) | 720 | V | ||
VDS(tr)(surge)(ls) | Low-side drain-source (SW to SL) transient ringing peak voltage, surge condition, FET off (2) | 800 | V | ||
VDS(hs) | High-side drain source (DH to SW) voltage, FET off | 650 | V | ||
VDS(surge)(hs) | High-side drain-source (DH to SW) voltage, surge condition, FET off (2) | 720 | V | ||
VDS(tr)(surge)(hs) | High-side drain-source (DH to SW) transient ringing peak voltage, surge condition, FET off (2) | 800 | V | ||
Pin voltage to AGND | AUX | –0.3 | 30 | V | |
EN, INL, INH | –0.3 | VAUX + 0.3 | V | ||
CS | –0.3 | 5.5 | V | ||
RDRVL | –0.3 | 4 | V | ||
Pin voltage to SW | BST | –0.3 | 30 | V | |
RDRVH | –0.3 | 4 | V | ||
GDH | –0.3 | VBST_SW + 0.3 | V | ||
ID(cnts)(ls) | Low-side drain (SW to SL) continuous current, FET on | –11.5 | Internally limited | A | |
ID(pulse)(oc)(ls) | Low-side drain (SW to SL) pulsed current during overcurrent response time(3) | 28 | A | ||
IS(cnts)(ls) | Low-side source (SL to SW) continuous current, FET off | 11.5 | A | ||
ID(cnts)(hs) | High-side drain (DH to SW) continuous current, FET on | –11.5 | Internally limited | A | |
ID(pulse)(oc)(hs) | High-side drain (DH to SW) pulsed current during overcurrent response time(3) | 28 | A | ||
IS(cnts)(hs) | High-side source (SW to DH) continuous current, FET off | 11.5 | A | ||
Positive sink current | CS | 10 | mA | ||
TJ | Operating junction temperature | –40 | 150 | °C | |
Tstg | Storage temperature | –40 | 150 | °C |