JAJSTK3 March 2024 LMG3425R050
PRODUCTION DATA
ターンオン遷移には、ドレイン電流のターンオン遅延時間、ターンオン遅延時間、ターンオン立ち上がり時間の3つのタイミング要素があります。ドレイン電流のターンオン遅延時間は、INがHighになってから、GaN FETのドレイン電流が1Aに達するまでの時間です。ターンオン遅延時間は、INがHighになってから、ドレインソース間電圧がバス電圧より20%低くなるまでの時間です。最後に、ターンオンの立ち上がり時間は、ドレインソース間電圧がバス電圧より20%低くなってから、ドレインソース間電圧がバス電圧より80%低くなった時点までになります。ターンオンの立ち上がり時間は、VDSの80% ~ 20%の立ち下がり時間と同じであることに注意します。3つのターンオン・タイミング部品はすべて、RDRVピンの設定に依存します。