JAJSLK5B October 2020 – May 2022 LMG3422R050 , LMG3425R050
PRODUCTION DATA
The drain-source turn-on slew rate, measured in volts per nanosecond, is the inverse of the turn-on rise time or equivalently the inverse of the VDS 80% to 20% fall time. The RDRV pin is used to program the slew rate.