JAJSQ07A march 2023 – april 2023 LMG3526R030
PRODUCTION DATA
The LMG3526R030 is a lateral device grown on a Si substrate. The thermal pad is connected to the source of device. The LMG3526R030 can be used in applications with significant power dissipation, for example, hard-switched power converters. In these converter, TI recommends a heat sink connected to the top side of LMG3526R030. The heat sink can be applied with thermal interface materials (TIMs), like thermal pad with electrical isolation.
Refer to the High Voltage Half Bridge Design Guide for LMG3410 Smart GaN FET application note for more recommendations and performance data on thermal layouts.